IESNA:LM-63-2002
[TEST]P976278
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34451)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14SR-LD2-35-C-UNV-L950-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 1x4 3500LM PACKAGE 90CRI 5000K CURVED REFLECTOR TROFFER
[LAMP] 5000K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.21A 25.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3527.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 4.0000 0.0000
1.000 1 25.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1153.7 1182.7 1148.8 1141.6 1129.5 1112.5 1090.8 1083.5 1042.4 1025.4 
979.5 940.8 911.7 858.5 812.6 764.2 713.4 672.3 611.8 570.7 
515.0 473.9 425.8 396.7 353.2 319.3 285.4 258.8 227.4 200.8 
174.2 147.6 113.7 87.1 55.6 26.6 0.0 
1153.7 1165.7 1173.0 1197.2 1202.0 1206.9 1206.9 1206.9 1194.8 1173.0 
1144.0 1112.5 1073.8 1020.6 977.1 921.4 865.8 807.7 756.9 701.3 
648.1 602.1 553.7 515.0 476.3 442.7 408.8 377.4 341.1 312.1 
280.6 249.2 212.9 169.3 118.5 62.9 0.0 
1153.7 1158.5 1194.8 1231.1 1257.7 1262.5 1277.0 1279.4 1277.0 1245.6 
1216.5 1189.9 1141.6 1098.0 1044.8 977.1 921.4 860.9 802.9 749.7 
701.3 648.1 602.1 561.0 522.3 486.0 454.8 416.1 377.4 336.3 
292.7 249.2 203.2 154.8 104.0 50.8 0.0 
1153.7 1182.7 1235.9 1281.9 1318.1 1337.5 1352.0 1344.8 1335.1 1315.7 
1281.9 1245.6 1194.8 1139.1 1073.8 1010.9 943.2 875.5 812.6 749.7 
686.8 636.0 587.6 544.0 500.5 459.4 416.1 375.0 333.8 292.7 
251.6 212.9 171.8 128.2 84.7 41.1 0.0 
1153.7 1180.3 1238.3 1284.3 1325.4 1347.2 1356.9 1354.4 1344.8 1337.5 
1289.1 1245.6 1192.4 1146.4 1071.4 1001.3 931.1 863.4 795.6 740.0 
681.9 621.5 570.7 529.5 483.6 442.7 399.1 360.4 319.3 283.0 
241.9 203.2 164.5 123.4 82.2 38.7 0.0 
